Overload protection for system control centres
Switching stations in industrial firms, power stations, urban railways, airports, traffic control systems, emergency services – in our modern industrial society, countless large plants and systems are controlled centrally by electrotechnical equipment and control rooms. These systems are securely housed in switchrooms.
The requirements they face in terms of operation and safety regulations are exacting. During operation, the switching stations emit a great deal of heat. If it gets too hot or too damp, they can malfunction.
Precision air-conditioning systems keep temperature humidity constant to within a degree. In control rooms, they ensure that sensitive electrical equipment remains operational, and keep the risk of total failure due to short circuits or electrical fires – with all the consequences that would entail – to a minimum.
MiniSpace – Compact precision for computer rooms
The MiniSpace precision air-conditioning system from STULZ cools small servers and equipment rooms with a heat load of up to 28 kilowatts.Product information
CyberAir 2 – Innovation for maximum energy efficiency
The CyberAir 2 precision air-conditioning system conditions the air in large computer and equipment rooms with a heat load of over 20 kilowatts, and with automatic Dynamic Free Cooling (DFC), it is up to 60 % more cost-efficient than conventional compressor cooling systems.Product information