Ensure that electronics are free of static electricity
Humidification is a very effective way to eliminate the build-up of static electricity in electronic environments. By keeping the humidity at 50%rH the moisture content of the air is a natural conductor and earths any potential static charge.
Static build-up in electronics manufacturing environments often causes a reduction in productivity, a drop in product quality, safety issues with uncontrolled sparks, and physical damage to equipment, especially electronics and PCBs.
These static problems are particularly prevalent in industries like packaging, printing, paper, plastics, textiles, electronics, automotive manufacturing and pharmaceuticals.
Ultrasonic humidifiers for ventilation ducts
ULTRASONIC ENS from STULZ
Modular humidifying system for installation in ventilation ducts, with economical ultrasonic technology for 1.2 to 18 kg of steam per hour.
Product information
Ultrasonic humidifiers for direct room humidification
ULTRASONIC BNB from STULZ
Modular humidifying system with integrated fan for direct humidification of production, storage and archive rooms, with economical ultrasonic technology for 1 to 8 kg of steam per hour.
Product information