Low-particle air in production rooms
In photolithography, optical and laser technology, and in the production of semi-conductors, compact discs and numerous other production processes, painstaking cleanliness and dust-free air is vital. Air sluices and filters filter the finest particles out of the air and reliably protect production rooms from all the adverse influences of the outside world.
Precision air-conditioning systems control the air pressure and overcome the high flow resistance of the multi-stage filter systems. Powerfully and evenly, they distribute the cleaned air through the production rooms without turbulence.
CyberAir 2 – Innovation for maximum energy efficiency
The CyberAir 2 precision air-conditioning system conditions the air in large computer and equipment rooms with a heat load of over 20 kilowatts, and with automatic Dynamic Free Cooling (DFC), it is up to 60 % more cost-efficient than conventional compressor cooling systems.Product information