Split-Air – Split system for base stations
With a cooling capacity of up to 8.4 kilowatts, the precision Split-Air air-conditioning system keeps the base stations of mobile phone networks cool around the clock, 365 days a year.
The compact split system includes an indoor and an outdoor unit. The two-part system is ideal for containers in which a split air-conditioning system is already installed. With optional Free Cooling (FC) with outside air, Split-Air provides especially energy-efficient air conditioning.
Thoroughly tested and factory-filled with refrigerant, Split-Air is simple to install, ready for operation immediately and easy to maintain. Split-Air units are available with microprocessor control and remote monitoring capability, or as a thermostatically controlled version.
Technical specification
| Model | Total/sensitive cooling capacity (in kw) | Dimensions(WxHxD in mm) | Nominal voltage (in V) | |
|---|---|---|---|---|
| Indoor unit | Outdoor unit | |||
| 40 | 3.8/3.8 | 856x310x1050 | 800x580x350 | 400 |
| 50 | 5.2/4.8 | 856x310x1050 | 800x580x350 | 400 |
| 60 | 6.4/5.6 | 956x375x1300 | 950x640x400 | 400 |
| 80 | 8.4/7.8 | 956x375x1300 | 950x640x400 | 400 |