Compact – Low-price introduction into the world of precision air conditioning
For minimal investment, the Compact precision air-conditioning system ensures the availability of your sensitive technology in large rooms with a heat load of over 11 kilowatts.
Our low-price Compact units offer excellent performance and operational reliability for little money. This electronically controlled system comes either with a cooling compressor with air or liquid cooling (DX version), or with especially economical chilled water (CW version). The DX version is available as a single or dual-circuit system.
Easy installation, simple maintenance from the front and compact design make our Compact units a superior air-conditioning controller in equipment rooms. The system can be extended to include up to 30 A/C units of different sizes.
Photo gallery
Compact DX, single-circuit
| Cooling capacity | 17 kW to 53 kW |
| Cooling systems | A/G |
| Direction of air | downflow / upflow |
| Sizes | 1-3 |
Compact CW
| Cooling capacity | 11 kW to 118 kW |
| Cooling systems | CW |
| Direction of air | downflow / upflow |
Dimensions (WxHxD in mm)
| Size 1 | 1000 x 1980 x 890 |
| Size 2 | 1400 x 1980 x 890 |
| Size 3 | 1750 x 1980 x 890 |
| Size 4 | 2150 x 1980 x 890 |
| Size 6 | 2725 x 1980 x 890 |