Ultrasonic humidifiers for selective humidification
Our KNB, BBA, SCA and FN STULZ UltraSonic® humidifying systems were developed for special applications in which pinpoint humidification is required.
The BBA humidifier is used in printing plants and in the plastics industry for the humidification of reels of paper and film.
The SCA unit features a universal distribution system, which is able to supply humidifying mist to fresh food counters and climatic chambers, for example.
And the compact FN models were designed for installation in air conditioners and ventilation cabinets.
Technical specification
| Model | Humidifying power (in kg/h) | Number of oscillators | Power input (in VA) | Dimensions (WxHxD in mm) |
|---|---|---|---|---|
| BBA 1000X | 0.2 - 1.0 | 2 | 160 | 690x1004x233 |
| BBA 2000X | 0.2 - 2.0 | 4 | 220 | 690x1004x233 |
| BBA 1000XL | 0.2 - 1.0 | 2 | 160 | 690x1004x233 |
| BBA 2000XL | 0.2 - 2.0 | 4 | 220 | 690x1004x233 |
| KNB 2000 | 2.0 | 4 | 195 | 280x245x220 |
| SCA 1000 | 1.0 | 2 | 100 | 272x195x220 |
| SCA 2000 | 2.0 | 4 | 160 | 272x195x220 |
| SCA 1000X | 0.2 - 1.0 | 2 | 100 | 272x195x220 |
| SCA 2000X | 0.2 - 2.0 | 4 | 160 | 272x195x220 |
| SCA 2000T | 2.0 | 4 | 160 | 272x195x220 |
| FN 400H | 0.4 | 1 | 40 | 158x95x90 |
| FN 400HD | 0.4 | 1 | 40 | 158x95x90 |