Ultrasonic humidifiers for direct room humidification
For direct room humidification, STULZ offers units from the STULZ UltraSonic® BNB 1000 to BNB 8000 model series.
All major components of these units are made from stainless steel or high-grade plastic. A fan integrated in the housing distributes the steam, which is generated in the water bath, around the room.
These units are employed, for example, for the humidification of production rooms, computer rooms, storage facilities, printing plants, museums, restoration workshops, theatres and many other areas in which optimum humidity is essential for production, storage or the indoor climate.
Tried and tested controller components ensure that the desired room humidity is precisely maintained.USM/USS-Controller
Technical specification
| Model | Humidifying power (in kg/h) | Number of oscillators | Power input (in VA) | Dimensions (WxHxD in mm) |
|---|---|---|---|---|
| BNB 1000 | 1.0 | 2 | 100 | 254x255x200 |
| BNB 2000 | 2.0 | 4 | 180 | 364x255x200 |
| BNB 3000 | 3.0 | 6 | 250 | 474x255x200 |
| BNB 4000 | 4.0 | 8 | 340 | 584x255x200 |
| BNB 5000 | 5.0 | 10 | 430 | 694x255x200 |
| BNB 8000 | 8.0 | 16 | 670 | 1024x255x200 |