Safe production processes, a comfortable room climate
Production without rejects, safe storage, a fresh, pleasant atmosphere at home and at work: STULZ’s comprehensive range of humidifying systems includes steam systems for maximum hygiene and ultrasonic systems for maximum energy efficiency.
STULZ Humidification Systems
| Series | System | Output |
|---|---|---|
| STULZ UltraSonic® ENS |
Ultrasonic, duct installation | up to 18 kg/h |
| STULZ UltraSonic® BNB |
Ultrasonic, direct room humidification | up to 8 kg/h |
| STULZ UltraSonic® KNB, BBA, SCA, FN |
Ultrasonic distributor system | up to 2 kg/h |
| STULZ UltraSonic® USM/USS |
Controller | - |
| STULZ UltraWater® | Reverse osmosis | - |
| STULZ SupraSteam® | Electrode steam | up to 65 kg/h |
| STULZ OEM 2000 | Electrode steam installation kit | up to 15 kg/h |