CyberCool XT – The source of liquid-based closed-circuit cooling
CyberCool XT CHI chillers are intended for indoor installation and provide precision air conditioners in data centres with a permanent supply of chilled water. They therefore form the basis of a reliable closed-circuit cooling system. CyberCool XT CHI chillers are available with cooling capacities of up to 144 kilowatts.
CyberCool XT CHI chillers are equipped with radial fans and have a connection facility for ducts.
CyberCool XT CHI (A)
| Cooling capacity | 25 kW to 144 kW |
| Cooling systems | A |
| Capacity stages | 2, 4 |
| Refrigerant | R407C |
| Compressor type | Scroll |
Dimensions (WxHxD in mm)
| Size 1 | 1780 x 1205 x 846 |
| Size 2 | 2230 x 1430 x 978 |
| Size 3 | 2478 x 1676 x 974 |
| Size 4 | 3308 x 2275 x 1155 |