CyberCool XT – The source of liquid-based closed-circuit cooling

CyberCool XT CFO (A)

With cooling capacities of up to 965 kilowatts per unit, STULZ CyberCool XT CFO chillers provide precision air conditioners in data centres with a permanent supply of chilled water, and therefore form the basis of a reliable closed-circuit cooling system.

The ready-to-connect chiller is erected outdoors, and works in a combined network with STULZ precision air-conditioning systems.

The CyberCool XT CFO is available in low-noise versions. As an option, CFO can run in "Mixed" and "Free cooling" modes, in addition to pure compressor cooling. CyberCool XT CFO can also be equipped with EC fans as an option .

CyberCool XT CFO (A)

Cooling capacity 86 kW to 965 kW
Cooling systems A
Capacity stages 2, 4, 5, 6, 8, 10, 12
Refrigerant R410A
Compressor type Scroll

Dimensions (WxHxD in mm)

Size 1 2850 x 2210 x 1115
Size 2 2850 x 2250 x 1120
Size 3 3800 x 2250 x 1120
Size 4 2850 x 2250 x 2233
Size 5 3800 x 2250 x 2233
Size 6 4750 x 2250 x 2233
Size 7 5708 x 2280 x 2233
Size 8 6658 x 2280 x 2233
Size 9 7608 x 2280 x 2233

back