CyberCool XT – The source of liquid-based closed-circuit cooling
CyberCool XT CFI chillers are intended for indoor installation and provide precision air conditioners in data centres with a permanent supply of chilled water. They therefore form the basis of a reliable closed-circuit cooling system. CyberCool XT CFI chillers are available with cooling capacities of up to 257 kilowatts.
CyberCool XT CFI chillers are equipped with radial fans and have a connection facility for ducts.
CyberCool XT CFI (A)
| Cooling capacity | 173 kW to 257 kW |
| Cooling systems | A |
| Capacity stages | 3, 4 |
| Refrigerant | R407C |
| Compressor type | Scroll |
| Dimensions (WxHxD in mm) | 4440 x 2270 x 1140 |