CyberCool XT – The source of liquid-based closed-circuit cooling
CyberCool XT CEI chillers are intended for indoor installation and are connected to a dry cooler. They provide precision air conditioners in data centres with a permanent supply of chilled water and therefore form the basis of a reliable closed-circuit cooling system. CyberCool XT CEI chillers are available with cooling capacities of up to 35 kilowatts.
CyberCool XT CEI chillers are ready-to-connect water/water units and are ideal for applications that are sound-sensitive or have insufficient floor space outdoors.
CyberCool XT CEI (W)
| Cooling capacity | 6 kW to 35 kW |
| Cooling systems | W |
| Capacity stages | 1 |
| Refrigerant | R410A |
| Compressor type | Scroll |
Dimensions (WxHxD in mm)
| Size 1 | 402 x 785 x 602 |
| Size 2 | 573 x 858 x 604 |