CyberCool XT – Interface for chilled water supply
CyberCool XT pump stations are used to supply precision air conditioners with chilled water. They consist of a pump and buffer tank module and are suitable for both indoor (CDI 0-9) and outdoor installation (CDO 0-12, CDO 60-99).
CyberCool XT CDI 0-9
| Pump station indoor | |
| Medium | Water; Water Glycol |
| Flow | max. 7 m³/h |
| Buffer tank capacity | 65 l or 150 l |
| Pump head pressure | 150 kPa |
| Dimensions (WxHxD in mm) | |
| Size 1 (65l tank) | 470 x 790 x 600 |
| Size 2 (150l tank) | 600 x 1186 x 790 |
CyberCool XT CDO 0-12
| Pump station outdoor, small and medium size | |
| Medium | Water; Water Glycol |
| Flow | 3.2 m³/h to 17.6 m³/h |
| Buffer tank capacity | 300l, 500l, 600, 1000l |
| Pump head pressure | 150 kPa |
| Dimensions (WxHxD in mm) | |
| Size 1 (without tank) | 616 x 1299 x 514 |
| Size 2 (300l tank) | 831 x 1502 x 831 |
| Size 3 (500l tank) | 831 x 2225 x 831 |
| Size 4 (600l tank) | 1356 x 1502 x 867 |
| Size 5 (1000l tank) | 1356 x 2225 x 867 |
CyberCool XT CDO 60-99
| Pump station outdoor, large size | |
| Medium | Water; Water Glycol |
| Flow | 36 m³/h to 108 m³/h |
| Buffer tank capacity | 1200l oder 2400l |
| Pump head pressure | 150 kPa |
| Dimensions (WxHxD in mm) | |
| Size 1 (1200l tank) | 2040 x 2113 x 1260 |
| Size 2 (2400l tank) | 2040 x 2113 x 2520 |