CyberCool Pump&Transfer – The interface between the chilled water supply and sensitive information technology
Some data centres have a central chilled water supply. Direct liquid cooling of high-density server racks via the central water supply seems an obvious solution, but does not answer to the requirements of the racks and also carries a major threat of leakage.
STULZ CyberCool Pump&Transfer ensures that the system is separated into two circuits, keeping the volume of water and pressure in the rack as low as possible. In the primary circuit between the central chilled water supply and the transfer station, CyberCool Pump&Transfer works with a water/glycol mixture at low temperature. In the secondary circuit, the transfer station feeds glycol-free water to the server racks, while adapting the temperature to the level required by the racks.
CyberCool Pump&Transfer stations are available as single or dual-circuit systems. The dual-circuit system ensures 100 % redundancy whilst taking up the same space. The integrated microprocessor monitors all functions, processes signals from water warning systems when required, and enables the CyberCool Pump&Transfer to be incorporated in the central building services management system.
CyberCool CPI-CW series, single-circuit
| Cooling capacity | 20 kW to 100 kW |
| Cooling systems | CW heat exchanger |
| Dimensions (WxHxD in mm) | 1000 x 1980 x 890 |
CyberCool CPI-CW2 series, dual-circuit
| Cooling capacity | 2 x 20 kW to 2 x 100 kW |
| Cooling systems | Redundant CW heat exchanger |
| Dimensions (WxHxD in mm) | 1000 x 1980 x 890 |