CyberCool Outdoor – The source of liquid-based closed-circuit cooling
With a cooling capacity of up to 235 kilowatts per unit, STULZ CyberCool Outdoor permanently supplies precision air-conditioning units in data centres with chilled water, thereby providing the basis for reliable closed-circuit cooling.
The ready-to-connect chilled water generator is erected outside, and works in a combined system with STULZ precision air conditioners.
The CyberCool Outdoor Chiller is available as a compact standard version (CSO) and a low-energy, low-noise CLO version. As an option, both versions can run in "Mixed" and "Free cooling" modes, in addition to pure compressor cooling.
Bildergalerie
CyberCool CSO series
| Cooling capacity | 36 kW to 235 kW |
| Cooling systems | A (optionally with "Free cooling") |
| Output levels | 2, 4, 6 |
| Sizes | 1, 3, 4 |
CyberCool CLO series
| Cooling capacity | 36 kW to 157 kW |
| Cooling systems | A (optionally with "Free cooling") |
| Capacity stages | 2, 4 |
| Sizes | 1-4 |
Dimensions (WxHxD in mm)
| Size 1 | 2500 x 1945 x 1350 |
| Size 2 | 2800 x 1945 x 1350 |
| Size 3 | 3000 x 2125 x 1500 |
| Size 4 | 4000 x 2125 x 1500 |