Air-cooled Outdoor
Air-cooled chillers for outdoor installation are classical chilled water generating systems. The units are installed on roofs or close to the building.
Air-cooled chillers allow outside air to be put to optimum use as a function of the respective weather conditions.
CyberCool Outdoor – The source of liquid-cooled air cooling systems
Chilled water generators for closed-circuit air conditioning with water, up to 235 kilowatts, for outdoor installation. With optional free cooling to increase energy efficiency.Product information
CyberCool XT CEO (A)
Chillers for liquid-cooled closed-circuit air conditioning, up to 72 kilowatts, for outdoor installation.Product information
CyberCool XT CFO (A)
Chillers for liquid-cooled closed-circuit air conditioning, up to 965 kilowatts, for outdoor installation.Product information
CyberCool XT CGO (A)
Chillers for liquid-cooled closed-circuit air conditioning, up to 1525 kilowatts, for outdoor installation.Product information