Water conveys heat 3500 times better than air. Our chilled water generator from the CyberCool product line was developed for maximum reliability in data centres and in the field of medicine: whatever the local temperature profile and with maximum efficiency – 24/7, 365 days a year.
Overview of CyberCool chillers
| System |
Series |
Cooling capacity (in kW) |
Free cooling available |
| Air-cooled outdoor |
CSO/CLO (A) |
36 to 235 |
yes |
| CEO (A) |
4 to 72 |
no |
| CFO (A) |
86 to 965 |
yes |
| CGO (A) |
365 to 1525 |
yes, up to 1200 kW |
| Air-cooled indoor |
CEI (A) |
4 to 23 |
no |
| CHI (A) |
25 to 144 |
no |
| CFI (A) |
173 to 257 |
no |
| Air-cooled indoor, split |
CSI (A) |
20 to 100 |
no |
| CHS (A) |
5 to 138 |
no |
| CFS (A) |
174 to 487 |
no |
| CGS (A) |
380 to 1517 |
no |
| Liquid-cooled indoor |
CSI (G) |
20 to 100 |
no |
| CEI (W) |
6 to 35 |
no |
| CHI (W) |
27 to 144 |
no |
| CFI (W) |
197 to 511 |
no |
| CGI (W) |
468 to 1537 |
no |
| Pump & Transfer |
CPI (CW) |
20 to 100 |
no |
| CPI (CW2) |
2x20 to 2x100 |
yes |
Overview of CyberCool pump stations
| System |
Series |
Flow (in m³/h) |
Design |
| Pump stations |
CPP (CW) |
10 to 50 |
CyberAir 2 |
| CDI |
4 to 7 |
CyberCool XT |
| CDO |
4 to 108 |
CyberCool XT |