Technical Data
Technical Data for the CyberLab
| Total cooling capacity (kW) | 20.1 |
| Output control range (%) | 0-100 |
| Airflow (m³/h) | 6000 |
| Max. external static pressure (Pa) | 450 |
-
Total cooling capacity (kW) 20.1 Sensible cooling capacity (kW) 20.1 Capacity control range (%) 0-100 Power consumption (kW) 5.9 Airflow (m³/h) 6,000 Sound pressure level, 2 m, free field (dBA) 57 External static pressure (Pa) 50 Max. external static pressure (Pa) 450 Refrigerant R410a Dimensions (height x width x depth) (mm) 1,980 x 950 x 890 Weight (kg) 355
To top